IESNA:LM-63-2002
[TEST]P954255
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-760-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46912
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7317.4 6870.1 6482 6022.8 5563.6 5279.2 5178.5 5193.3 5279.2 5388.8
5901.3 7492.2 10075.5 12664.8 15283.6 17289.3 19060.9 20453.2 21878.2 22793.6
22861.8 21727.1 16658.3 14513.4 12075.2 8206.2 5083.7 4017.2 2698.9 1422
711 539.2 343.7 201.5 80 0 0
7317.4 6932.3 6544.2 6088 5622.9 5335.5 5228.8 5220 5294 5394.7
5788.8 7169.3 9651.9 12561.1 15073.3 17161.9 19001.6 20592.5 21925.6 22983.2
23220.2 22284.1 17387 14880.7 12558.1 8730.5 5412.5 4168.3 2790.7 1493.1
829.5 651.8 444.4 290.3 189.6 44.4 0
7317.4 6923.4 6559 6126.5 5673.2 5391.8 5273.3 5249.6 5297 5388.8
5646.6 6659.7 8786.8 11562.7 14255.6 16655.3 18829.8 20690.2 22319.6 23676.5
24174.2 23762.4 22213 17464.1 14646.7 10807.3 6781.2 4882.2 3552.1 2076.7
1398.3 1155.4 1010.2 841.4 577.7 100.7 0
7317.4 6964.9 6615.3 6239.1 5833.2 5531 5397.7 5344.4 5362.2 5433.3
5560.7 6088 7498.1 9779.3 12492.9 15203.7 17872.9 20423.6 22704.8 24354.9
25356.2 25492.5 24751.9 23466.1 21362.7 17748.5 14492.6 11127.2 7459.6 3454.3
1753.8 1155.4 873.9 577.7 228.1 0 0
7317.4 6979.7 6686.4 6369.4 6040.6 5788.8 5637.7 5578.4 5569.5 5625.8
5720.6 5916.2 6544.2 7957.3 10134.8 12718.1 15606.6 18583.9 21540.5 24026
25836.1 26813.8 26852.3 26138.3 25169.6 23845.3 21993.7 18803.1 13989 8449.1
3608.3 1256.1 524.4 293.3 115.5 8.9 0
7317.4 7038.9 6778.2 6559 6322 6132.4 6028.7 5981.3 5975.4 6019.8
6105.8 6230.2 6490.9 7071.5 8253.6 10078.5 12466.3 15191.8 18041.7 20868
23558 25836.1 27563.3 28259.5 28327.6 28295 28330.6 27530.7 23839.4 16945.6
9450.4 3181.7 808.8 299.2 74.1 5.9 0
7317.4 7098.2 6899.7 6757.5 6644.9 6570.9 6556.1 6582.7 6636 6707.1
6813.8 6961.9 7154.5 7474.4 8007.7 8920.1 10339.2 12247.1 14397.8 16708.6
19220.8 21819 24349 26636 28656.5 30312.5 32045.6 33775.7 33743.1 28443.2
17662.5 7480.4 1949.3 551 165.9 11.9 0
7317.4 7178.2 7059.7 6991.5 6982.7 7024.1 7110 7258.2 7400.4 7572.2
7803.3 8037.3 8271.4 8588.3 9003.1 9646 10641.4 12039.7 13678 15612.5
17816.6 20020.7 22316.7 24503 27323.3 30226.6 33752 37067.1 38732 36741.2
28967.5 15799.1 4426 942.1 201.5 14.8 0
7317.4 7267.1 7225.6 7267.1 7353 7495.2 7675.9 7889.2 8090.6 8315.8
8561.7 8810.5 9074.2 9423.8 9883 10549.5 11473.8 12762.5 14365.3 16222.8
18465.4 20853.2 23513.5 26407.9 29545.2 33032.1 36711.5 40174.7 41958.2 40183.6
31627.9 14572.6 3095.8 802.8 165.9 14.8 0
7317.4 7264.1 7252.2 7305.6 7409.3 7575.2 7782.5 7984 8218 8434.3
8677.2 8914.2 9186.8 9512.7 9983.7 10662.1 11607.2 12898.8 14534.1 16539.7
18815 21309.4 24029 27047.8 30265.1 33805.3 37496.6 40796.9 42269.2 39715.5
29814.8 12134.5 2355.2 625.1 124.4 11.9 0
7317.4 7323.3 7370.8 7533.7 7732.2 8001.8 8327.6 8653.5 8976.4 9302.3
9619.3 9960 10324.4 10816.2 11533.1 12451.5 13577.2 15011.1 16729.4 18655
20711 22844 25148.8 27326.3 29323 31014.6 32324.1 32724 31266.4 26724.9
17147.1 5033.3 915.4 281.4 71.1 23.7 0
7317.4 7350 7438.9 7616.6 7871.4 8191.4 8543.9 8914.2 9278.6 9610.4
9933.3 10247.4 10582.1 10990.9 11479.8 12143.4 13026.2 14101.6 15307.3 16554.6
17816.6 19087.5 20319.9 21294.6 21804.1 21810.1 21345 20290.3 18121.7 15052.6
9767.4 3279.5 731.7 240 91.8 35.6 0
7317.4 7355.9 7465.6 7643.3 7907 8206.2 8523.2 8828.3 9086 9281.6
9394.2 9465.3 9489 9524.5 9595.6 9711.1 10019.2 10674 11503.5 12315.2
12845.5 13088.4 13041 12380.4 10928.7 9009 6879 4509 2624.8 1416.1
758.4 334.8 139.2 56.3 20.7 3 0
7317.4 7373.7 7438.9 7563.3 7655.2 7705.5 7711.4 7592.9 7376.7 7006.4
6485 5833.2 5092.6 4346 3626.1 2953.6 2352.2 1946.4 1804.2 1786.4
1804.2 1792.3 1611.6 1276.8 912.5 610.3 405.9 308.1 254.8 207.4
160 100.7 41.5 17.8 5.9 0 0
7317.4 7376.7 7361.9 7261.1 7044.9 6716 6268.7 5622.9 4778.5 3798
2882.5 2133 1590.9 1303.5 1199.8 1179.1 1164.3 1146.5 1116.9 1084.3
1033.9 924.3 761.4 592.5 456.2 361.4 287.4 225.2 174.8 130.4
85.9 41.5 17.8 5.9 0 0 0
7317.4 7335.2 7178.2 6799 6227.2 5483.6 4470.4 3359.5 2411.5 1750.8
1401.3 1250.2 1158.3 1081.3 1013.2 956.9 927.3 894.7 865.1 835.4
788 705.1 598.4 485.9 382.2 305.1 245.9 189.6 142.2 97.8
50.4 23.7 8.9 0 0 0 0
7317.4 7281.9 6920.4 6286.5 5403.6 4307.5 3045.5 2082.7 1555.3 1374.6
1285.7 1202.8 1099.1 974.7 847.3 740.6 660.6 625.1 648.8 684.3
684.3 642.9 568.8 474 373.3 296.3 231.1 180.7 133.3 88.9
56.3 23.7 8.9 0 0 0 0
7317.4 7261.1 6724.9 5824.3 4621.5 3199.5 2088.6 1549.4 1407.2 1330.2
1250.2 1137.6 1004.3 862.1 725.8 610.3 515.5 468.1 447.3 441.4
444.4 444.4 432.5 394 346.6 296.3 248.9 198.5 160 127.4
94.8 56.3 11.9 0 0 0 0
7317.4 7252.2 6564.9 5498.4 4070.5 2610 1715.3 1460.5 1380.5 1306.5
1205.7 1075.4 933.2 788 663.6 559.9 494.7 459.2 435.5 414.8
394 376.2 361.4 343.7 320 287.4 245.9 207.4 177.8 145.2
106.7 65.2 11.9 0 0 0 0
7317.4 7216.7 6419.8 5205.1 3640.9 2227.8 1561.2 1433.9 1365.7 1279.8
1170.2 1048.7 918.4 776.2 651.8 559.9 503.6 474 453.3 435.5
411.8 394 373.3 352.5 325.9 281.4 225.2 192.6 160 127.4
88.9 41.5 5.9 0 0 0 0
7317.4 7213.7 6375.3 5095.5 3466.1 2085.6 1513.8 1422 1359.8 1268
1155.4 1042.8 921.3 788 660.6 562.9 509.6 479.9 456.2 438.5
420.7 399.9 376.2 349.6 311.1 251.8 183.7 154.1 124.4 91.8
59.3 20.7 0 0 0 0 0
7317.4 7219.7 6348.7 5051.1 3392.1 2041.2 1513.8 1419 1353.9 1265
1149.5 1036.9 921.3 785.1 657.7 559.9 509.6 479.9 459.2 441.4
423.6 399.9 376.2 349.6 308.1 242.9 177.8 151.1 118.5 88.9
53.3 17.8 0 0 0 0 0
